IESNA:LM-63-2002
[TEST]P1055610
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S340D840-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1031
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
587.7 582.8 580.2 576.3 570.1 561.7 552.5 542 529.7 516.5
502 486.1 469 451.4 433 414.1 394.7 374.1 353.4 332.7
311.2 290.1 269.4 247.9 225.1 204.4 182.4 160 137.6 115.6
93.2 73 53.6 35.2 18.9 6.6 0
587.7 590.3 587.2 581.5 571.9 558.7 544.6 528.8 511.2 492.7
471.6 450.5 428.6 405.3 381.5 357.4 332.7 308.1 283.5 258.5
234.3 210.5 187.2 164.4 142.4 121.8 101.1 84 70.8 58.5
46.6 36 26.8 18.5 11.4 4.8 0
587.7 584.6 578.9 566.1 550.8 532.3 511.6 487.5 462 434.3
405.7 376.7 346.8 318.2 290.1 262.9 236.9 211.9 188.6 166.6
145.9 128.8 116 103.3 91.4 80.9 70.8 61.5 52.7 44.4
36.9 29.5 22.9 16.3 10.5 4.8 0
587.7 585 573.6 557.8 537.6 513 486.6 456.7 422.8 388.1
355.2 322.6 291 261.5 234.7 209.2 185.5 163.1 145.5 133.2
121.8 110.8 98.9 89.7 80 71.6 63.3 55.4 47.9 41.3
34.3 27.7 21.5 15.4 9.7 4.4 0
587.7 586.8 577.6 559.1 535.8 509.9 480 446.6 410.5 375.4
340.7 306.4 275.2 246.1 219.8 195.2 172.7 153.4 140.7 128.8
117.4 107.7 96.7 87 78.7 70.3 62.4 54.9 47.5 40.4
33.8 27.3 21.1 15.4 10.1 4.8 0
